IESNA:LM-63-2002
[TEST]P1504754
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-52)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-BLAK-PS (3000K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC BLACK SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8958
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8100.8 8056.3 8006.8 7876.3 7673.5 7445.7 7174.1 6849.8 6488.1 6088.4
5642.5 5144.6 4614.3 3991.6 3415.2 2906.8 2432.4 1935.4 1466 1058.1
690 499.5 308.1 149.2 62.4 30.8 18.6 16.2 14.6 13
11.4 8.9 7.3 5.7 4.1 2.4 0
